IESNA:LM-63-2002
[TEST]P1062023
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-86)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-H375D840-X4F0-XX-UDD-SVL-S
[LUMINAIRE]DEFINE 5 SILVER REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]514
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
356.2 353.2 344.3 332.1 317.7 301.7 284.3 266.2 246.7 226.9
207.4 187.2 166.5 145.8 124.2 103.9 83.2 63 45.2 34.6
30.4 26.6 22.8 19.4 16.1 13.5 10.6 8.9 7.2 6.3
5.1 4.2 3.4 3 2.1 1.7 0
356.2 356.2 349 337.6 324.1 309.3 292.8 275 256.5 237.9
218 198.2 178.3 158 137.7 118.3 98 78.2 59.1 42.7
33 28.3 24.1 20.7 17.3 13.9 11.4 9.3 7.6 6.3
5.9 5.9 5.5 4.6 3.8 3.4 0
356.2 354.1 349.4 341 330.4 318.6 305 290.3 274.6 257.7
240 222.2 203.6 185.5 167.7 149.6 131.8 113.7 95.5 78.6
62.5 46.5 33.8 25.8 21.5 19.4 17.3 15.2 13.1 11
8.9 7.6 5.9 5.1 3.8 3 0
356.2 354.1 351.5 347.3 341 332.9 323.6 312.6 300 286.5
272.5 258.1 243.4 228.1 212.5 196.5 180.8 164.8 149.1 133.1
117.5 102.2 87.9 74.8 61.7 49.4 37.2 26.6 18.6 13.5
9.7 7.2 5.9 4.6 3.8 3 0
356.2 354.5 354.5 351.9 347.7 342.6 335.9 327.4 318.1 308
297 285.2 272.9 260.7 247.6 233.6 219.7 205.8 190.1 176.2
160.5 147 133.1 118.7 103.5 86.6 70.1 54.1 38.4 24.5
12.7 6.8 5.5 4.2 3 2.1 0
